| Items |
06619566 SMC® Pneumatic Socket |
07282420 SMC® Pneumatic Socket |
06105915 SMC® Pneumatic Socket |
07385712 SMC® Pneumatic Socket |
04565882 SMC® 0.16 Pound (lb) Weight Pneumatic Socket |
|||||
| Description | N/A KK130S-01MS | N/A KK130S-02F | N/A KK130S-03F | N/A KK130S-03MS | N/A KK130S-07B | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KK130S-01MS | N/A KK130S-02F | N/A KK130S-03F | N/A KK130S-03MS | N/A KK130S-07B | |||||
| Actual Thread Size | N/A | |||||||||
| Applications | N/A Pneumatic | |||||||||
| Coupling Component | N/A Socket | |||||||||
| British Standard Pipe Taper (BSPT) Thread Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A | |||||
| Male Thread Size | N/A 1/8-28 | N/A | N/A | N/A 3/8-19 | N/A | |||||
| Female Thread Size | N/A | N/A 1/4-19 | N/A 3/8-19 | N/A | N/A | |||||
| National Pipe Thread (NPT) Size | N/A | |||||||||
| Hose Barb Fitting Size | N/A | N/A | N/A | N/A | N/A 1/4 in | |||||
| Nut Fitting Size | N/A | |||||||||
| Tube Fitting Size | N/A | |||||||||
| Hose Connection Type | N/A Male British Standard Pipe Taper (BSPT) | N/A Female British Standard Pipe Taper (BSPT) | N/A Female British Standard Pipe Taper (BSPT) | N/A Male British Standard Pipe Taper (BSPT) | N/A Hose Barb | |||||
| Thread Type | N/A | |||||||||
| Thread/Hose Inside Diameter/Tube Outside Diameter | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/4 in | |||||
| Weight | N/A | N/A | N/A | N/A | N/A 0.16 lb | |||||
| Working Pressure | N/A 217 psi | |||||||||
| Working Pressure Range | N/A 100 to 250 psi | |||||||||
|
|
||||||||||