Items |
![]() 01447813 NTN 62 Series 28 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
![]() 00144547 NTN FL Series 5 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
![]() 00054258 NTN 62 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
![]() 00040174 NTN Micro Series 9 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
![]() 00058776 NTN 69 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing |
|||||
Description | N/A 62/28ZZ Ball Bearing | N/A FL605ZZ Ball Bearing | N/A 6211ZZC3/EM Radial Ball Bearing | N/A 609ZZ Ball Bearing | N/A 6905 Ball Bearing | |||||
Supplier Name | N/A NTN Bearing Company | |||||||||
Manufacturer Part Number | N/A 62/28ZZ | N/A FL605ZZ | N/A 6211ZZC3/EM | N/A 609ZZ | N/A 6905 | |||||
Series | N/A 62 | N/A FL | N/A 62 | N/A Micro | N/A 69 | |||||
Bearing Material | N/A High Carbon Chrome Steel | N/A Stainless Steel | N/A High Carbon Chrome Steel | N/A High Carbon Chrome Steel | N/A High Carbon Chrome Steel | |||||
Bore Diameter | N/A 28 mm | N/A 5 mm | N/A 55 mm | N/A 9 mm | N/A 25 mm | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A Steel | N/A | N/A Steel | N/A Steel | N/A Steel | |||||
Closure Type | N/A Double Shielded | N/A Double Shielded | N/A Double Shielded | N/A Double Shielded | N/A Open | |||||
Dynamic Load Rating | N/A 17900 N | N/A | N/A 43500 N | N/A 3400 N | N/A 7050 N | |||||
Fillet Radius | N/A 1 mm | N/A 0.2 mm | N/A 1.5 mm | N/A 0.3 mm | N/A 0.3 mm | |||||
Finish/Coating | N/A Uncoated | |||||||||
Inside Ring Width | N/A 16 mm | N/A | N/A 21 mm | N/A 7 mm | N/A 9 mm | |||||
Internal Clearance | N/A CN | N/A C0 | N/A C3 | N/A CN | N/A CN | |||||
Maximum Speed | N/A 12000 rpm | N/A 46000 rpm | N/A 7600 rpm | N/A 36000 rpm | N/A 19000 rpm | |||||
Maximum Speed (Grease) | N/A 12000 rpm | N/A | N/A 6400 rpm | N/A 31000 rpm | N/A 16000 rpm | |||||
Maximum Speed (Oil) | N/A | N/A | N/A | N/A | N/A 19000 rpm | |||||
Operating Temperature Range | N/A -40 to 120 ºC | N/A | N/A -40 to 120 ºC | N/A -40 to 120 ºC | N/A -40 to 120 ºC | |||||
Outside Ring Width | N/A 16 mm | N/A 5 mm | N/A 21 mm | N/A 7 mm | N/A 9 mm | |||||
Outside Diameter | N/A 58 mm | N/A 14 mm | N/A 100 mm | N/A 24 mm | N/A 42 mm | |||||
Overall Width | N/A 16 mm | N/A 5 mm | N/A 21 mm | N/A 7 mm | N/A 9 mm | |||||
Precision Rating | N/A International Organization for Standardization (ISO) Class 0 | N/A Not Rated | N/A International Organization for Standardization (ISO) Class 0 | N/A International Organization for Standardization (ISO) Class 0 | N/A Class 0 | |||||
Radial Dynamic Load Capacity | N/A | |||||||||
Radial Static Load Capacity | N/A | |||||||||
Number of Rows | N/A Single-Row | |||||||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Snap Ring Included | N/A Without Snap Ring | N/A | N/A Without Snap Ring | N/A Without Snap Ring | N/A Without Snap Ring | |||||
Standards Met | N/A | |||||||||
Static Load Rating | N/A 9750 N | N/A 1 kN | N/A 29200 N | N/A 1450 N | N/A 4550 N | |||||
UPC Code | N/A | |||||||||
Weight | N/A 0.370 lb | N/A 0.01 lb | N/A 1.34 lb | N/A 0.03 lb | N/A 0.1 lb | |||||
|