Items |
![]() 08513545 Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing |
![]() 08513546 Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing |
![]() 08513547 Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing |
![]() 08513548 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Ball Bearing |
![]() 00100594 Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Heim® Bearing (RBC® Bearings) | |||||
Manufacturer Part Number | N/A RF102214PP | N/A RF122214AP | N/A RF122214PP | N/A RF81812 | N/A RF102214 | |||||
UPC Code | N/A 637400158842 | N/A 637400158880 | N/A 637400158927 | N/A 637400158965 | N/A 637400158804 | |||||
Brands | N/A | N/A Heim® | N/A Heim® | N/A Heim® | N/A Nice® | |||||
Series | N/A RF | N/A | N/A | N/A | N/A | |||||
Prop 65 | N/A Yes | |||||||||
Bearing Material | N/A Case Hardened Carbon Steel | |||||||||
Bearing Type | N/A | N/A Radial | N/A Radial | N/A Radial | N/A Radial | |||||
Bore Diameter | N/A 0.625 in | N/A 0.75 in | N/A 0.75 in | N/A 0.50 in | N/A 0.63 in | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A No Cage | |||||||||
Closure Type | N/A Double Sealed | N/A Single Sealed | N/A Double Sealed | N/A Open | N/A Open | |||||
Dynamic Load Capacity | N/A 560 lbf | N/A 600 lbf | N/A 600 lbf | N/A 390 lbf | N/A 560 lbf | |||||
ECCN | N/A | |||||||||
Harmonization Code | N/A | |||||||||
Finish/Coating | N/A Uncoated | |||||||||
Flange Diameter | N/A 1.5000 in | N/A 1.5000 in | N/A 1.5000 in | N/A 1.250 in | N/A 1.250 in | |||||
Inner Ring Width | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.4375 in | N/A 0.5000 in | |||||
Internal Clearance | N/A C0 | |||||||||
Maximum Speed | N/A 1000 rpm | |||||||||
Outer Ring Material | N/A | N/A | N/A | N/A Carbon Steel | N/A | |||||
Outer Ring Width | N/A 0.4375 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.375 in | N/A 0.4375 in | |||||
Outside Diameter | N/A 1.3750 in | N/A 1.3875 in | N/A 1.3875 in | N/A 1.1250 in | N/A 1.50 in | |||||
Outside Diameter Design | N/A Flanged | |||||||||
Overall Width | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.4375 in | N/A 0.5000 in | |||||
Precision Rating | N/A Not Rated | |||||||||
Radial Dynamic Load Capacity | N/A | N/A 600 lbf | N/A 600 lbf | N/A 390 lbf | N/A 560 lbf | |||||
Number of Rows | N/A 1 | |||||||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Weight | N/A 0.1 lb | N/A 0.250 lb | N/A 0.250 lb | N/A 0.1 lb | N/A 0.1 lb | |||||
Applications | N/A | N/A Agricultural Wheel Bearing Casters Textile Machinery | N/A Agricultural Wheel Bearing Casters Textile Machinery | N/A Agricultural Wheel Bearing Casters Textile Machinery | N/A Agricultural Wheel Bearing Casters Textile Machinery | |||||
|