Items |
![]() 00106045 Nice® (RBC®) 1600 Series 0.4375 Inch (in) Bore Diameter Precision Ground Ball Bearing |
![]() 00106013 Nice® (RBC®) 1600 Series 0.3750 Inch (in) Bore Diameter Precision Ground Ball Bearing |
![]() 00106492 Nice® (RBC®) 1600 Series 1.2500 Inch (in) Bore Diameter Precision Ground Ball Bearing |
![]() 00106362 Nice® (RBC®) 1600 Series 0.7500 Inch (in) Bore Diameter Precision Ground Ball Bearing |
![]() 00106210 Nice® (RBC®) 1600 Series 0.6250 Inch (in) Bore Diameter Precision Ground Ball Bearing |
|||||
Description | N/A 1615 DSTN Bearing | N/A 1614 DSTN Bearing | N/A 1654 DSTN Bearing | N/A 1638 DSTN Bearing | N/A 1623 DSTN Bearing | |||||
UPC Code | N/A 637400291457 | N/A 637400291426 | N/A 637400291969 | N/A 637400291815 | N/A 637400291631 | |||||
Manufacturer Part Number | N/A 1615DSTNTG18 | N/A 1614DSTNTG18 | N/A 1654DSTNTG18 | N/A 1638DSTNTG18 | N/A 1623DSTNTG18 | |||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
Bore Diameter | N/A 0.4375 in | N/A 0.3750 in | N/A 1.2500 in | N/A 0.7500 in | N/A 0.6250 in | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A Nylon | |||||||||
Closure Type | N/A Double Shielded | |||||||||
Dynamic Load Capacity | N/A 1200 lbf | N/A 1200 lbf | N/A 3864 lbf | N/A 2967 lbf | N/A 1878 lbf | |||||
Fillet Radius | N/A 0.025 in | N/A 0.025 in | N/A 0.035 in | N/A 0.035 in | N/A 0.025 in | |||||
Finish/Coating | N/A Chrome Steel | |||||||||
Inner Ring Width | N/A 0.3750 in | N/A 0.3750 in | N/A 0.625 in | N/A 0.5625 in | N/A 0.4375 in | |||||
Internal Clearance | N/A C0 | |||||||||
Maximum Speed | N/A | |||||||||
Operating Temperature [Max] | N/A | |||||||||
Operating Temperature Range | N/A -40 to 284 ºF | |||||||||
Outer Ring Width | N/A 0.375 in | N/A 0.375 in | N/A 0.625 in | N/A 0.5625 in | N/A 0.4375 in | |||||
Outside Diameter | N/A 1.1250 in | N/A 1.1250 in | N/A 2.50 in | N/A 2.0000 in | N/A 1.3750 in | |||||
Outside Diameter Design | N/A Straight | |||||||||
Overall Width | N/A 0.3750 in | N/A 0.3750 in | N/A 0.6250 in | N/A 0.5625 in | N/A 0.4375 in | |||||
Precision Rating | N/A Not Rated | |||||||||
Row Type and Fill Slot | N/A Single Row Non-Fill Slot | |||||||||
Series | N/A 1600 | |||||||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Static Load Capacity | N/A 475 lbf | N/A 475 lbf | N/A 2120 lbf | N/A 1350 lbf | N/A 850 lbf | |||||
Weight | N/A 0.11 lb | N/A 0.07 lb | N/A 0.44 lb | N/A 0.32 lb | N/A 0.1 lb | |||||
|