Items |
![]() 00106325 Nice® (RBC®) 1600 Series 0.7500 Inch (in) Bore Diameter Precision Ground Radial Bearing |
![]() 00106201 Nice® (RBC®) 1600 Series 0.6250 Inch (in) Bore Diameter Precision Ground Radial Bearing |
![]() 00106386 Nice® (RBC®) 1600 Series 0.8750 Inch (in) Bore Diameter Precision Ground Radial Bearing |
![]() 00106005 Nice® (RBC®) 1600 Series 0.3750 Inch (in) Bore Diameter Precision Ground Radial Bearing |
![]() 00105821 Nice® (RBC®) 1600 Series 0.2500 Inch (in) Bore Diameter Precision Ground Radial Bearing |
|||||
Description | N/A 1635 DCTN Bearing | N/A 1623DCTNTG18 Bearing | N/A 1640 DCTN TG18 Bearing | N/A 1614 DCTN Bearing | N/A 1602 DCTNTG18 Bearing | |||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
Manufacturer Part Number | N/A 1635DCTNTG18 | N/A 1623DCTNTG18 | N/A 1640DCTNTG18 | N/A 1614DCTNTG18 | N/A 1602DCTNTG18 | |||||
UPC Code | N/A 637400291754 | N/A 637400291624 | N/A 637400291839 | N/A 637400291402 | N/A 637400291211 | |||||
Prop 65 | N/A | |||||||||
ECCN | N/A | |||||||||
Harmonization Code | N/A | |||||||||
Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
Bore Diameter | N/A 0.7500 in | N/A 0.6250 in | N/A 0.8750 in | N/A 0.3750 in | N/A 0.2500 in | |||||
Bore Type | N/A Round | |||||||||
Closure Type | N/A Double Sealed | |||||||||
Cage Material | N/A Nylon | |||||||||
Dynamic Load Capacity | N/A 2593 lbf | N/A 1878 lbf | N/A 2967 lbf | N/A 1200 lbf | N/A 511 lbf | |||||
Fillet Radius | N/A 0.025 in | N/A 0.025 in | N/A 0.035 in | N/A 0.025 in | N/A 0.012 in | |||||
Finish/Coating | N/A Chrome Steel | |||||||||
Inner Ring Width | N/A 0.5000 in | N/A 0.4375 in | N/A 0.5625 in | N/A 0.3750 in | N/A 0.2500 in | |||||
Internal Clearance | N/A C0 | |||||||||
Maximum Speed | N/A | |||||||||
Operating Temperature Range | N/A -40 to 284 ºF | |||||||||
Outer Ring Width | N/A 0.5 in | N/A 0.4375 in | N/A 0.5625 in | N/A 0.375 in | N/A 0.25 in | |||||
Outside Diameter | N/A 1.75 in | N/A 1.3750 in | N/A 2.0000 in | N/A 1.1250 in | N/A 0.6875 in | |||||
Overall Width | N/A 0.5000 in | N/A 0.4375 in | N/A 0.5625 in | N/A 0.3750 in | N/A 0.2500 in | |||||
Outside Diameter Design | N/A Straight | |||||||||
Precision Rating | N/A Not Rated | |||||||||
Row Type and Fill Slot | N/A Single Row Non-Fill Slot | |||||||||
Series | N/A 1600 | |||||||||
Static Load Capacity | N/A 1025 lbf | N/A 850 lbf | N/A 1350 lbf | N/A 475 lbf | N/A 170 lbf | |||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Weight | N/A 0.2 lb | N/A 0.1 lb | N/A 0.29 lb | N/A 0.07 lb | N/A 0.02 lb | |||||
|