COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)

Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp

Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)

Behringer 3/8 Inch (in) Size Heavy-Duty Pipe Clamp

Behringer Heavy-Duty Pipe Clamp

Behringer Heavy-Duty Pipe Clamp
Description N/A Heavy-Duty Pipe Clamp - Weld Plate Mounted, 1/2 in Pipe N/A Heavy-Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 3/8 in Pipe N/A
Manufacturer Part Number N/A SH40840-PP N/A SH30675-PP N/A SH62375-PP
Supplier Name N/A Behringer Corporation N/A Behringer Corporation N/A Behringer Corporation Behringer Pipe Systems
Prop 65 N/A Yes N/A Yes N/A
Clamp Assembly Contents N/A N/A 2 Clamp Halves, Cover Plate, 2 Rail Nuts, 2 Hex Bolts N/A
Clamp Hardware Material N/A N/A Zinc Plated Steel N/A
Clamp Material N/A N/A Polypropylene N/A Polypropylene
Clamp Style N/A Heavy-Duty Pipe Clamp N/A Heavy-Duty Pipe Clamp N/A
Clamp Type N/A Pipe Clamp - Heavy-Duty N/A Pipe Clamp - Heavy-Duty N/A
Mounting Type N/A Weld Plate Mounted N/A Weld Plate Mounted N/A
Pipe Size N/A 1/2 in N/A 3/8 in N/A
Maximum System Temperature N/A N/A N/A 212 ºF
Features & Benefits N/A N/A N/A
  • Withstand the shock and vibration that a hydraulic system operating at up to 2,000 psi can deliver
  • Standard hardware is low carbon steel