| Items |
01046811 Behringer 2-1/4 Inch (in) Size Standard Duty Tube Clamp |
01046832 Behringer 3 Inch (in) Size Standard Duty Tube Clamp |
01457759 Behringer 1/2 Inch (in) Size Standard Duty Tube Clamp |
01457768 Behringer 1-1/4 Inch (in) Size Standard Duty Tube Clamp |
01457769 Behringer 1-1/2 Inch (in) Size Standard Duty Tube Clamp |
|||||
| Description | N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 2-1/4 in Tube | N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 3 in Tube | N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Tube | N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/4 in Tube | N/A Standard Duty Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/2 in Tube | |||||
| Manufacturer Part Number | N/A 7225-PP-COP-STW-HEX | N/A 7300-PP-COP-STW-HEX | N/A 2050-PP-COP-STW-HEX | N/A 5125-PP-COP-STW-HEX | N/A 5150-PP-COP-STW-HEX | |||||
| Supplier Name | N/A Behringer Corporation | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Clamp Assembly Contents | N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts | |||||||||
| Clamp Hardware Material | N/A Zinc Plated Steel | |||||||||
| Clamp Material | N/A Polypropylene | |||||||||
| Clamp Style | N/A Standard Duty Tube Clamp | |||||||||
| Clamp Type | N/A Tube Clamp - Standard | |||||||||
| Mounting Type | N/A Weld Plate Mounted | |||||||||
| Tube Size | N/A 2-1/4 in | N/A 3 in | N/A 1/2 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
|
|
||||||||||