| Items |
01457917 Behringer 1/2 Inch (in) Size Twin Tube Clamp |
01457919 Behringer 5/8 Inch (in) Size Twin Tube Clamp |
01457921 Behringer 3/4 Inch (in) Size Twin Tube Clamp |
01457923 Behringer 7/8 Inch (in) Size Twin Tube Clamp |
01457924 Behringer 1 Inch (in) Size Twin Tube Clamp |
|||||
| Description | N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Tube | N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 5/8 in Tube | N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 3/4 in Tube | N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 7/8 in Tube | N/A Twin Tube Clamp - Weld Plate Mounted, Polypropylene Halves, 1 in Tube | |||||
| Manufacturer Part Number | N/A T2050-PP-TCP-TWP | N/A T2062-PP-TCP-TWP | N/A T3075-PP-TCP-TWP | N/A T3087-PP-TCP-TWP | N/A T3100-PP-TCP-TWP | |||||
| Supplier Name | N/A Behringer Corporation | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Bore Internal Surface | N/A Ribbed Bore | |||||||||
| Clamp Assembly Contents | N/A 2 Clamp Halves, Cover Plate, Weld Plate and Hex Bolt | |||||||||
| Clamp Hardware Material | N/A Zinc Plated Steel | |||||||||
| Clamp Material | N/A Polypropylene | |||||||||
| Clamp Style | N/A Twin Tube Clamp | |||||||||
| Clamp Type | N/A Tube Clamp - Twin Style | |||||||||
| Mounting Type | N/A Weld Plate Mounted | |||||||||
| Tube Size | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | |||||
|
|
||||||||||