Items |
![]() 02355851 INA (Schaeffler) 12 Millimeter (mm) Nominal Diameter Random Length Shafting |
![]() 02355874 INA (Schaeffler) 6 Millimeter (mm) Nominal Diameter Random Length Shafting |
||
Description | N/A W12 Shaft | N/A W6 Shaft | ||
Supplier Name | N/A INA (Schaeffler) | |||
Manufacturer Part Number | N/A W12 | N/A W6 | ||
Component Type | N/A Shafting | |||
UPC Code | N/A 035373290185 | N/A 035373290154 | ||
Material | N/A Carbon Steel | |||
Measurement Standard | N/A Metric | |||
Nominal Diameter | N/A 12 mm | N/A 6 mm | ||
Overall Length | N/A Cut to Length | |||
Rail Profile | N/A Standard Profile | |||
Shafting Style | N/A Cut to Length | |||
Tolerance Class | N/A H6 | |||
Weight | N/A 0.09 lb | |||
|