| Items |
02393130 Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling |
02393141 Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling |
02393132 Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling |
02393144 Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling |
02393129 Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling |
|||||
| Description | N/A MRC-10 Shaft Coupling | N/A MRC-10-S Shaft Coupling | N/A MRC-12 Shaft Coupling | N/A MRC-12-S Shaft Coupling | N/A MRC-15 Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A MRC-10 | N/A MRC-10-S | N/A MRC-12 | N/A MRC-12-S | N/A MRC-15 | |||||
| Series | N/A MRC | |||||||||
| Bore Size | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 15 mm | |||||
| Finish | N/A Black Oxide | N/A Plain | N/A Black Oxide | N/A Plain | N/A Black Oxide | |||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Coupling Type | N/A Set Screw without Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Outside Diameter | N/A 19 mm | N/A 19 mm | N/A 22 mm | N/A 22 mm | N/A 31 mm | |||||
| Overall Length | N/A 25 mm | N/A 25 mm | N/A 38 mm | N/A 38 mm | N/A 50 mm | |||||
| Set Screw Material | N/A Steel | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | N/A Steel | |||||
| Set Screw Thread Size | N/A M5 x 5 | N/A M5 x 5 | N/A M6 x 6 | N/A M6 x 6 | N/A M6 x 6 | |||||
| Weight | N/A 0.09 lb | N/A 0.09 lb | N/A 0.220 lb | N/A 0.220 lb | N/A 0.5 lb | |||||
|
|
||||||||||