COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)

Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway (02758646)

Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)

Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway (02758646)

Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (02758645)

Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway
Description N/A MRC-10-KW Shaft Coupling N/A MRC-10-S-KW Shaft Coupling N/A MRC-12-KW Shaft Coupling N/A MRC-12-S-KW Shaft Coupling N/A MRC-15-KW Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A MRC-10-KW N/A MRC-10-S-KW N/A MRC-12-KW N/A MRC-12-S-KW N/A MRC-15-KW
Series N/A MRC
Bore Size N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm N/A 15 mm
Finish N/A Black Oxide N/A Plain N/A Black Oxide N/A Plain N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A Set Screw with Keyway
Harmonization Code N/A 8483.60.8000
Outside Diameter N/A 19 mm N/A 19 mm N/A 22 mm N/A 22 mm N/A 31 mm
Overall Length N/A 25 mm N/A 25 mm N/A 38 mm N/A 38 mm N/A 50 mm
Set Screw Material N/A Steel N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel
Set Screw Thread Size N/A M5 x 5 N/A M5 x 5 N/A M6 x 6 N/A M6 x 6 N/A M6 x 6
Weight N/A 0.09 lb N/A 0.09 lb N/A 0.220 lb N/A 0.220 lb N/A 0.5 lb