COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (04298097)

Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway (04297996)

Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (04298097)

Climax Metal MRC4H Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway (04297996)

Climax Metal MRC4H Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling with Keyway

Climax Metal MRC4H Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway (04298097)

Climax Metal MRC4H Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling with Keyway
Description N/A MRC-10-KW4H@90 10 mm ID Rigid Coupling N/A MRC-10-SKW4H@90 10 mm Rigid Coupling Stainless Steel with Keyway N/A MRC-12-KW4H@90 12 mm ID Rigid Coupling N/A MRC-12-SKW4H@90 12 mm Rigid Coupling Stainless Steel with Keyway N/A MRC-15-KW4H@90 15 mm ID Rigid Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A MRC-10-KW4H@90 N/A MRC-10-SKW4H@90 N/A MRC-12-KW4H@90 N/A MRC-12-SKW4H@90 N/A MRC-15-KW4H@90
Series N/A MRC4H
Bore Size N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm N/A 15 mm
Finish N/A Black Oxide N/A Plain N/A Black Oxide N/A Plain N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A Set Screw with Keyway
Harmonization Code N/A 8483.60.8000
Outside Diameter N/A 19 mm N/A 19 mm N/A 22 mm N/A 22 mm N/A 31 mm
Overall Length N/A 25 mm N/A 25 mm N/A 38 mm N/A 38 mm N/A 50 mm
Set Screw Material N/A Steel N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel
Set Screw Thread Size N/A M5 x 5 N/A M5 x 5 N/A M6 x 6 N/A M6 x 6 N/A M6 x 6
Weight N/A 1.4 oz N/A 1.4 oz N/A 3.5008 oz N/A 3.5008 oz N/A 8 oz