Items |
![]() 00228070 Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar |
![]() 00227388 Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar |
![]() 00227892 Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar |
![]() 00227849 Climax Metal C Series 0.6250 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar |
![]() 02758543 Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Set Screw Collar |
|||||
Description | N/A C-012-DT Un-Plated Shaft Collar | N/A C-100 Shaft Collar | N/A C-093-S Stainless Steel Shaft Collar | N/A C-062-S Stainless Steel Shaft Collar | N/A C-009-S Shaft Collar | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A C-012-DT | N/A C-100 | N/A C-093-S | N/A C-062-S | N/A C-009-S | |||||
Series | N/A C | |||||||||
Bore Type | N/A Plain | |||||||||
Construction | N/A One-Piece - Solid | |||||||||
Finish | N/A Plain | N/A Zinc | N/A Plain | N/A Plain | N/A Plain | |||||
Harmonization Code | N/A 8487.90.0080 | |||||||||
Inside Diameter | N/A 0.1250 in | N/A 1.0000 in | N/A 0.9375 in | N/A 0.6250 in | N/A 0.0938 in | |||||
Locking Device | N/A Solid | |||||||||
Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | |||||
Outside Diameter | N/A 0.3750 in | N/A 1.50 in | N/A 1.50 in | N/A 1.1250 in | N/A 0.3750 in | |||||
Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
Screw Material | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Steel - American Society for Testing and Materials (ASTM) F912 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 | |||||
Screw Thread Size | N/A 6-32 x 1/8 in | N/A 5/16-24 x 1/4 in | N/A 5/16-24 x 1/4 in | N/A 5/16-18 x 1/4 in | N/A 6-32 x 1/8 in | |||||
Weight | N/A 0.01 lb | N/A 0.17 lb | N/A 0.17 lb | N/A 0.09 lb | N/A 0.01 lb | |||||
Width | N/A 0.2500 in | N/A 0.6250 in | N/A 0.5625 in | N/A 0.5000 in | N/A 0.1875 in | |||||
General Information | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - No plating for corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Zinc plating provides moderate corrosion resistance. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments. | N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments. | |||||
|