Items |
![]() 05189299 Climax Metal GM1C Series 10 Millimeter (mm) Inside Diameter Steel Metric One-Piece Clamping Collar |
![]() 05189301 Climax Metal GM1C Series 30 Millimeter (mm) Inside Diameter Steel Metric One-Piece Clamping Collar |
![]() 05189302 Climax Metal GM1C Series 40 Millimeter (mm) Inside Diameter Steel Metric One-Piece Clamping Collar |
![]() 05189303 Climax Metal GM1C Series 50 Millimeter (mm) Inside Diameter Steel Metric One-Piece Clamping Collar |
![]() 07033820 Climax Metal GM1C Series 20 Millimeter (mm) Inside Diameter Steel Metric One-Piece Clamping Collar |
|||||
Description | N/A GM1C-10-B Shaft Collar | N/A GM1C-30-B Metric Shaft Collar | N/A GM1C-40-B Metric Shaft Collar | N/A GM1C-50-B Metric Shaft Collar | N/A GM1C-20-B Metric Shaft Collar | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A GM1C-10-B | N/A GM1C-30-B | N/A GM1C-40-B | N/A GM1C-50-B | N/A GM1C-20-B | |||||
Bore Type | N/A Plain | |||||||||
Construction | N/A One-Piece - Split | |||||||||
Finish | N/A Black Oxide | |||||||||
Harmonization Code | N/A 8487.90.0080 | |||||||||
Inside Diameter | N/A 10 mm | N/A 30 mm | N/A 40 mm | N/A 50 mm | N/A 20 mm | |||||
Locking Device | N/A Clamp | |||||||||
Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
Outside Diameter | N/A 24 mm | N/A 54 mm | N/A 60 mm | N/A 78 mm | N/A 40 mm | |||||
Screw/Locking Style | N/A Clamp Screw | |||||||||
Screw Thread Size | N/A M3 x 10 | N/A M6 x 16 | N/A M6 x 16 | N/A M8 x 25 | N/A M6 x 16 | |||||
Weight | N/A 1.36 oz | N/A 6.1104 oz | N/A 5.9008 oz | N/A 13.8 oz | N/A 3.6 oz | |||||
|