COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal GM2C Series 10 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar (05189304)

Climax Metal GM2C Series 10 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar

Climax Metal GM2C Series 10 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar (05189304)

Climax Metal GM2C Series 15 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar

Climax Metal GM2C Series 10 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar (05189304)

Climax Metal GM2C Series 35 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar

Climax Metal GM2C Series 10 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar (05189304)

Climax Metal GM2C Series 50 Millimeter (mm) Inside Diameter Steel Metric Two-Piece Clamping Collar

Climax Metal GM2C Series 25 Millimeter (mm) Inside Diameter Stainless Steel Metric Two-Piece Clamping Collar (06634637)

Climax Metal GM2C Series 25 Millimeter (mm) Inside Diameter Stainless Steel Metric Two-Piece Clamping Collar
Description N/A GM2C-10-B Metric Shaft Collar N/A GM2C-15-B Oil Seal N/A GM2C-35-B Metric Collar = MSP-35-F N/A GM2C-50-B Metric Shaft Collar N/A GM2C-25-SS 25 mm ID 2-PC
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A GM2C-10-B N/A GM2C-15-B N/A GM2C-35-B N/A GM2C-50-B N/A GM2C-25-SS
Bore Type N/A Plain
Construction N/A Two-Piece - Split
Finish N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Stainless Steel
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 10 mm N/A 15 mm N/A 35 mm N/A 50 mm N/A 25 mm
Locking Device N/A Clamp
Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582
Outside Diameter N/A 24 mm N/A 34 mm N/A 57 mm N/A 78 mm N/A 45 mm
Screw/Locking Style N/A Clamp Screw
Screw Thread Size N/A M3 x 10 N/A M5 x 16 N/A M6 x 16 N/A M8 x 25 N/A M6 x 16
Weight N/A 0.8 oz N/A 2.3008 oz N/A 5.9008 oz N/A 13.5008 oz N/A 4.8 oz
Width N/A 10 mm N/A 15 mm N/A 35 mm N/A 50 mm N/A 25 mm