| Items |
06573867 Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar |
02950106 Climax Metal GSC Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar |
06573880 Climax Metal GSC Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar |
02950108 Climax Metal GSC Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar |
03760873 Climax Metal GSC Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar |
|||||
| Description | N/A GSC-018-Z 0.1875" ID Set Screw Collar | N/A GSC-025-Z 0.2500" ID | N/A GSC-031-Z 0.3125" ID Set Screw Collar | N/A GSC-043-Z 0.4375" ID | N/A GSC-056-Z 0.5625" ID | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A GSC-018-Z | N/A GSC-025-Z | N/A GSC-031-Z | N/A GSC-043-Z | N/A GSC-056-Z | |||||
| Series | N/A GSC | |||||||||
| Bore Type | N/A Plain | |||||||||
| Construction | N/A One-Piece - Solid | |||||||||
| Finish | N/A Zinc | |||||||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 0.1875 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.4375 in | N/A 0.5625 in | |||||
| Locking Device | N/A Solid | |||||||||
| Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Outside Diameter | N/A 0.4375 in | N/A 0.50 in | N/A 0.6250 in | N/A 0.8750 in | N/A 1 in | |||||
| Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
| Screw Material | N/A Steel - American Society for Testing and Materials (ASTM) F912 | |||||||||
| Screw Thread Size | N/A 8-32 x 1/8 in | N/A 10-32 x 1/8 in | N/A 10-32 x 1/8 in | N/A 1/4-20 x 1/4 in | N/A 1/4-20 x 1/4 in | |||||
| Weight | N/A 0.1008 oz | N/A 0.2 oz | N/A 0.3008 oz | N/A 0.8 oz | N/A 1 oz | |||||
| Width | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.4375 in | N/A 0.4375 in | |||||
|
|
||||||||||