Items |
![]() 00214408 Climax Metal H2C Series 1.1875 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Two-Piece Stainless Steel Recessed Screw Clamping Collar |
![]() 00214483 Climax Metal H2C Series 2.0000 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Two-Piece Steel Recessed Screw Clamping Collar |
![]() 00214584 Climax Metal H2C Series 3.5000 Inch (in) Inside Diameter and 4.7500 Inch (in) Outside Diameter Two-Piece Steel Recessed Screw Clamping Collar |
![]() 02758594 Climax Metal H2C Series 5.5000 Inch (in) Inside Diameter and 6.7500 Inch (in) Outside Diameter Two-Piece Stainless Steel Recessed Screw Clamping Collar |
![]() 00214577 Climax Metal H2C Series 3.1875 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter Two-Piece Steel Recessed Screw Clamping Collar |
|||||
Description | N/A H2C-118-S Shaft Collar | N/A H2C-200 Shaft Collar | N/A H2C-350 Shaft Collar | N/A H2C-550-S Shaft Collar | N/A H2C-318 Shaft Collar | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A H2C-118-S | N/A H2C-200 | N/A H2C-350 | N/A H2C-550-S | N/A H2C-318 | |||||
Series | N/A H2C | |||||||||
Bore Type | N/A Plain | |||||||||
Construction | N/A Two-Piece - Split | |||||||||
Finish | N/A Plain | N/A Black Oxide | N/A Black Oxide | N/A Plain | N/A Black Oxide | |||||
Harmonization Code | N/A 8487.90.0080 | |||||||||
Inside Diameter | N/A 1.1875 in | N/A 2.0000 in | N/A 3.5000 in | N/A 5.5000 in | N/A 3.1875 in | |||||
Locking Device | N/A Clamp | |||||||||
Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
Outside Diameter | N/A 2.1250 in | N/A 3.25 in | N/A 4.7500 in | N/A 6.7500 in | N/A 4.50 in | |||||
Screw/Locking Style | N/A Hex Socket Cap Screw | |||||||||
Screw Finish | N/A | |||||||||
Screw Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | |||||
Screw Thread Size | N/A 1/4-28 x 3/4 in | N/A 5/16-24 x 1 in | N/A 3/8-24 x 1 in | N/A 3/8-24 x 1 in | N/A 3/8-24 x 1 in | |||||
Weight | N/A 0.29 lb | N/A 0.79 lb | N/A 1.82 lb | N/A 2.71 lb | N/A 1.77 lb | |||||
Width | N/A 0.5000 in | N/A 0.6250 in | N/A 0.8750 in | N/A 0.8750 in | N/A 0.8750 in | |||||
General Information | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Recessed screw head provides an outside surface free of major projection for safety - Easily installed where major disassembly would otherwise be required. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Recessed screw head provides an outside surface free of major projection for safety - Easily installed where major disassembly would otherwise be required. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Easily installed where major disassembly would otherwise be required. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Easily installed where major disassembly would otherwise be required. | N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Easily installed where major disassembly would otherwise be required. | |||||
|