COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar (00243911)

Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar

Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar (00243911)

Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar

Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar (00243888)

Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar

Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar (00243911)

Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar

Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar (00243849)

Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar
Description N/A ISTC-031-24-S Shaft Collar N/A ISTC-062-11-S Shaft Collar N/A ISTC-175-16 Threaded Collar N/A ISTC-025-20-S Shaft Collar N/A ISTC-087-14 Threaded Collar
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A ISTC-031-24-S N/A ISTC-062-11-S N/A ISTC-175-16 N/A ISTC-025-20-S N/A ISTC-087-14
Series N/A ISTC
Bore Type N/A Threaded
Construction N/A One-Piece - Split
Finish N/A Plain N/A Plain N/A Black Oxide N/A Plain N/A Black Oxide
Harmonization Code N/A 8487.90.0080
Locking Device N/A Clamp
Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 0.6875 in N/A 1.3125 in N/A 2.75 in N/A 0.6875 in N/A 1.6250 in
Relief Cut N/A Yes N/A Yes N/A No N/A Yes N/A Yes
Screw/Locking Style N/A Hex Socket Cap Screw
Screw Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Steel - American Society for Testing and Materials (ASTM) A574 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 N/A Steel - American Society for Testing and Materials (ASTM) A574
Screw Thread Size N/A 4-40 x 3/8 in N/A 10-32 x 1/2 in N/A 5/16-24 x 1 in N/A 4-40 x 3/8 in N/A 1/4-28 x 5/8 in
Weight N/A 0.03 lb N/A 0.130 lb N/A 0.66 lb N/A 0.03 lb N/A 0.2 lb
Width N/A 0.3125 in N/A 0.4375 in N/A 0.6875 in N/A 0.3125 in N/A 0.5000 in
General Information N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Black oxide provides some corrosion resistance. N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments. N/A High surface contact - Design fully engages the thread for secure locking - Black oxide provides some corrosion resistance.