COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Effective on hard and soft shafts - Cost effective collar design for limited spaces - Easily installed where major disassembly would otherwise be required - Zinc plating provides moderate corrosion resistance.
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal LC Series Lightweight Set Screw Collars

Climax Metal LC Series 0.3750 Inch (in) Inside Diameter Lightweight Set Screw Collar

Climax Metal LC Series Lightweight Set Screw Collars

Climax Metal LC Series 0.5000 Inch (in) Inside Diameter Lightweight Set Screw Collar

Climax Metal LC Series Lightweight Set Screw Collars

Climax Metal LC Series 1.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar

Climax Metal LC Series Lightweight Set Screw Collars

Climax Metal LC Series 0.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar

Climax Metal LC Series Lightweight Set Screw Collars

Climax Metal LC Series 0.4375 Inch (in) Inside Diameter Lightweight Set Screw Collar
Description N/A LC-037 0.3750" Steel Collar Zinc Plated N/A LC-050 0.5000" Steel Collar Zinc Plated N/A LC-125 1.2500" Steel Collar Zinc Plated N/A LC-025 0.2500" Steel Collar Zinc Plated N/A LC-043 0.4375" Steel Collar Zinc Plated
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A LC-037 N/A LC-050 N/A LC-125 N/A LC-025 N/A LC-043
Series N/A LC
Bore Type N/A Plain
Construction N/A One-Piece - Solid
Finish N/A Zinc
Harmonization Code N/A 8487.90.0080
Inside Diameter N/A 0.3750 in N/A 0.5000 in N/A 1.2500 in N/A 0.2500 in N/A 0.4375 in
Locking Device N/A Solid
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 0.6250 in N/A 0.8750 in N/A 1.75 in N/A 0.50 in N/A 0.6250 in
Screw/Locking Style N/A Hex Socket Set Screw
Screw Material N/A Steel - American Society for Testing and Materials (ASTM) F912
Screw Thread Size N/A 10-32 x 1/8 in N/A 1/4-20 x 3/16 in N/A 5/16-18 x 1/4 in N/A 8-32 x 1/8 in N/A 10-32 x 1/8 in
Weight N/A 0.02 lb N/A 0.04 lb N/A 0.16 lb N/A 0.01 lb N/A 0.02 lb
Width N/A 0.3125 in N/A 0.3750 in N/A 0.5000 in N/A 0.2500 in N/A 0.3750 in