COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Relief Valves with One Touch Fitting

SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap

SMC® Relief Valves with One Touch Fitting

SMC® 0.02 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap

SMC® Relief Valves with One Touch Fitting

SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap

SMC® Relief Valves with One Touch Fitting

SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap

SMC® Push-to-Connect Pneumatic Tube Y-Connectors

SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap
Description N/A KQ2C08-00A Tube Cap N/A KQ2C12-00A Tube Cap N/A KQ2C04-00A Tube Cap N/A KQ2C06-00A Tube Cap N/A KQ2C07-00A Fitting, Tube Cap
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2C08-00A N/A KQ2C12-00A N/A KQ2C04-00A N/A KQ2C06-00A N/A KQ2C07-00A
Body Material N/A Standard Tubing, No Options
Compatible Tube Outer Diameter N/A 8 mm N/A 12 mm N/A 4 mm N/A 6 mm N/A 1/4 in
Operating Temperature [Max] N/A 60 ºC
Operating Temperature [Min] N/A -5 ºC
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature Range N/A -5 to 60 ºC
Overall Diameter N/A 15.2 mm N/A 20.9 mm N/A 10.4 mm N/A 12.8 mm N/A 13.2 mm
Overall Length N/A 20.5 mm N/A 24 mm N/A 17 mm N/A 18.5 mm N/A 18 mm
Standards Met N/A Japanese Industrial Standards (JIS)
Weight N/A 0.03 lb N/A 0.02 lb N/A 0.03 lb N/A 0.03 lb N/A 0.03 lb