| Items |
01994636 SMC® 52 Millimeter (mm) Overall Length and 0.13 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross |
01994633 SMC® 53 Millimeter (mm) Overall Length and 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross |
01994625 SMC® 36 Millimeter (mm) Overall Length and 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross |
01994630 SMC® 48 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross |
01994642 SMC® 58 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross |
|||||
| Description | N/A KQ2TW11-00A Fitting | N/A KQ2TW10-00A Fitting | N/A KQ2TW04-00A Fitting | N/A KQ2TW08-00A Fitting | N/A KQ2TW13-00A Fitting | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2TW11-00A | N/A KQ2TW10-00A | N/A KQ2TW04-00A | N/A KQ2TW08-00A | N/A KQ2TW13-00A | |||||
| Body Material | N/A Standard Tubing, No Options | |||||||||
| Burst Pressure | N/A 3 MPa | |||||||||
| Compatible Tube Outer Diameter (Port 1) | N/A 3/8 in | N/A 10 mm | N/A 4 mm | N/A 8 mm | N/A 1/2 in | |||||
| Compatible Tube Outer Diameter (Port 2) | N/A 3/8 in | N/A 10 mm | N/A 4 mm | N/A 8 mm | N/A 1/2 in | |||||
| Compatible Tube Outer Diameter (Port 3) | N/A 3/8 in | N/A 10 mm | N/A 4 mm | N/A 8 mm | N/A 1/2 in | |||||
| Compatible Tube Outer Diameter (Port 4) | N/A 3/8 in | N/A 10 mm | N/A 4 mm | N/A 8 mm | N/A 1/2 in | |||||
| Connection 1 Short Name | N/A Push-In | |||||||||
| Connection 2 Short Name | N/A Push-In | |||||||||
| Fitting Shape | N/A Cross | |||||||||
| Flow Control Type | N/A None | |||||||||
| Operating Temperature [Max] | N/A 60 ºC | |||||||||
| Maximum Operating Temperature (Water) | N/A +40 ºC | |||||||||
| Minimum Operating Temperature (Water) | N/A 0 ºC | |||||||||
| Number of Ports | N/A 4 | |||||||||
| Operating Pressure Range | N/A -100 kPa to 1 MPa | |||||||||
| Operating Temperature Range (Water) | N/A 0 to 40 ºC | |||||||||
| Operating Temperature Range (No Freezing) | N/A -5 to 60 ºC | |||||||||
| Overall Diameter | N/A 17.9 mm | N/A 18.5 mm | N/A 10.4 mm | N/A 15.2 mm | N/A 21.7 mm | |||||
| Overall Length | N/A 52 mm | N/A 53 mm | N/A 36 mm | N/A 48 mm | N/A 58 mm | |||||
| Weight | N/A 0.130 lb | N/A 0.06 lb | N/A 0.06 lb | N/A 0.05 lb | N/A 0.04 lb | |||||
|
|
||||||||||