| Items |
01995294 SMC® 1.84 Pound (lb) Push-Connect Pneumatic Tube Elbow |
01995427 SMC® 0.23 Pound (lb) Push-Connect Pneumatic Tube Elbow |
01995491 SMC® 0.24 Pound (lb) Push-Connect Pneumatic Tube Elbow |
01995581 SMC® 0.44 Pound (lb) Push-Connect Pneumatic Tube Elbow |
01996205 SMC® 2.32 Pound (lb) Push-Connect Pneumatic Tube Elbow |
|||||
| Description | N/A KQ2VF01-32A Fitting, Single Banjo, Stack | N/A KQ2VT07-32A Fitting, Triple Banjo | N/A KQ2W03-U02A Fitting, Extended Male Elbow, U | N/A KQ2W06-U03A Fitting, Extended Male Elbow, U | N/A KQ2Z08-02AS Fitting, Twin Banjo | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KQ2VF01-32A | N/A KQ2VT07-32A | N/A KQ2W03-U02A | N/A KQ2W06-U03A | N/A KQ2Z08-02AS | |||||
| Angle of Rotation | N/A | |||||||||
| Body Material | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, No Options | N/A Standard Tubing, with Thread Sealant | |||||
| Burst Pressure | N/A | |||||||||
| Compatible Tube Outer Diameter | N/A | |||||||||
| Connection 1 Short Name | N/A | |||||||||
| Connection 2 Short Name | N/A | |||||||||
| Fitting Connection Type 1 | N/A | |||||||||
| Fitting Connection Type 2 | N/A | |||||||||
| Fitting Connection Size 1 | N/A | |||||||||
| Fitting Connection Size 2 | N/A | |||||||||
| Fitting Shape | N/A | |||||||||
| Flow Control Type | N/A | |||||||||
| Hex Size | N/A | |||||||||
| Operating Temperature [Max] | N/A | |||||||||
| Maximum Operating Temperature (Water) | N/A | |||||||||
| Maximum Operating Temperature (No Freezing) | N/A | |||||||||
| Minimum Operating Temperature (No Freezing) | N/A | |||||||||
| Minimum Operating Temperature (Water) | N/A | |||||||||
| Maximum Swivel Torque | N/A | |||||||||
| Number of Ports | N/A | |||||||||
| Number of Ways | N/A | |||||||||
| Operating Pressure Range | N/A | |||||||||
| Operating Temperature Range (Water) | N/A | |||||||||
| Operating Temperature Range (No Freezing) | N/A | |||||||||
| Overall Diameter | N/A | |||||||||
| Overall Length | N/A | |||||||||
| Port Size | N/A | |||||||||
| Port/Tube Outside Diameter 1 Type | N/A | |||||||||
| Port/Tube Outside Diameter 1 | N/A | |||||||||
| Port/Tube Outside Diameter 2 | N/A | |||||||||
| Port Gender | N/A | |||||||||
| Standards Met | N/A | |||||||||
| Seal Material | N/A | |||||||||
| Weight | N/A 0.01 lb | N/A 0.08 lb | N/A 0.06 lb | N/A 0.04 lb | N/A 0.06 lb | |||||
|
|
||||||||||