COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Push-to-Connect Pneumatic Tube Nuts

SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Ferrule

SMC® Push-to-Connect Pneumatic Tube Nuts

SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Ferrule

SMC® Push-to-Connect Pneumatic Tube Nuts

SMC® Push-to-Connect Pneumatic Tube Ferrule

SMC® Push-to-Connect Pneumatic Tube Nuts

SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Ferrule

SMC® Push-to-Connect Pneumatic Tube Nuts

SMC® Push-to-Connect Pneumatic Tube Ferrule
Description N/A KFS-04 Fitting N/A KFS-06 Fitting N/A KFS-08 Fitting N/A KFS-10 Fitting N/A KFS-12 Fitting
Supplier Name N/A SMC®
Manufacturer Part Number N/A KFS-04 N/A KFS-06 N/A KFS-08 N/A KFS-10 N/A KFS-12
Weight N/A 0.02 lb N/A 0.01 lb N/A N/A 0.01 lb N/A