| Items |
02001713 SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple |
02001714 SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple |
02001722 SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple |
02001745 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple |
02001746 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nipple |
|||||
| Description | N/A M-01H-4 Fitting | N/A M-01H-6 Fitting | N/A M-3N Fitting | N/A M-5H-4 Fitting | N/A M-5H-6 Fitting | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A M-01H-4 | N/A M-01H-6 | N/A M-3N | N/A M-5H-4 | N/A M-5H-6 | |||||
| Weight | N/A 0.02 lb | N/A 0.04 lb | N/A 0.03 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
|
|
||||||||||