| Items |
04565821 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut |
01990193 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut |
01990195 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut |
01990196 SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut |
04002748 SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Nut |
|||||
| Description | N/A KFN-04 | N/A KFN-06 Union Nut | N/A KFN-08 Union Nut | N/A KFN-10 Union Nut | N/A N-04 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KFN-04 | N/A KFN-06 | N/A KFN-08 | N/A KFN-10 | N/A N-04 | |||||
| Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.02 lb | N/A 0.01 lb | |||||
|
|
||||||||||