COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Relief Valves with One Touch Fitting

SMC® 33.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer

SMC® Relief Valves with One Touch Fitting

SMC® 50.5 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer

SMC® Relief Valves with One Touch Fitting

SMC® 39.5 Millimeter (mm) Overall Length and 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer

SMC® Push-to-Connect Pneumatic Tube Y-Connectors

SMC® 41 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer

SMC® Push-to-Connect Pneumatic Tube Y-Connectors

SMC® 34 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer
Description N/A KQ2R23-04A Fitting, Plug-In Reducer N/A KQ2R12-16A Fitting, Plug-In Reducer N/A KQ2R04-10A Fitting, Plug-In Reducer N/A KQ2R09-13A Fitting, Plug-In Reducer N/A KQ2R03-05A Fitting, Plug-In Reducer
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2R23-04A N/A KQ2R12-16A N/A KQ2R04-10A N/A KQ2R09-13A N/A KQ2R03-05A
Body Material N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa
Compatible Tube Outer Diameter (Port 1) N/A 3.2 mm N/A 12 mm N/A 4 mm N/A 5/16 in N/A 5/32 in
Compatible Tube Outer Diameter (Port 2) N/A 4 mm N/A 16 mm N/A 10 mm N/A 1/2 in N/A 3/16 in
Compatible Tube Outer Diameter N/A
Connection 1 Short Name N/A Push-In
Connection 2 Short Name N/A Push-In
Fitting Connection Type 1 N/A Female Push-In
Fitting Connection Type 2 N/A Male Tube
Fitting Connection Size 1 N/A 3.2 mm N/A 12 mm N/A 4 mm N/A 5/16 in N/A 5/32 in
Fitting Connection Size 2 N/A 4 mm N/A 16 mm N/A 10 mm N/A 1/2 in N/A 3/16 in
Fitting Shape N/A Straight
Flow Control Type N/A None
Material N/A
Maximum Operating Temperature (Water) N/A +40 ºC
Maximum Operating Temperature (No Freezing) N/A +60 ºC
Minimum Operating Temperature (No Freezing) N/A -5 ºC
Minimum Operating Temperature (Water) N/A 0 ºC
Number of Ports N/A 2
Operating Pressure Range N/A -100 kPa to 1 MPa
Operating Temperature Range (Water) N/A 0 to 40 ºC
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC
Overall Diameter N/A 9.6 mm N/A 20.9 mm N/A 12.8 mm N/A 14 mm N/A 10 mm
Overall Length N/A 33.5 mm N/A 50.5 mm N/A 39.5 mm N/A 41 mm N/A 34 mm
Port Size N/A
Seal Material N/A
Standards Met N/A Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A Japanese Industrial Standards (JIS) N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS)
Series N/A
Weight N/A 0.01 lb N/A 0.05 lb N/A 0.03 lb N/A 0.02 lb N/A
Features & Benefits N/A N/A N/A N/A Use to change size of One-Touch fittings N/A Use to change size of One-Touch fittings