COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Push-to-Connect Pneumatic Tube Y-Connectors

SMC® 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector

SMC® Push-Connect Pneumatic Tube Connectors

SMC® 0.11 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector

SMC® 0.44 Pound (lb) Push-Connect Pneumatic Tube Elbow (01995581)

SMC® 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector

SMC® Push-to-Connect Pneumatic Tube Adapters

SMC® 0.03 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector

SMC® Push-to-Connect Pneumatic Tube Y-Connectors

SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube Y-Connector
Description N/A KQ2U09-99A Fitting, Plug-In Y N/A KQ2U13-U04A Fitting, UNIFIT N/A KQ2U06-U03A Fitting, UNIFIT N/A KQ2UD04-01AS Fitting, Male Double Y N/A KQ2U03-05A Fitting, Branch Y
Supplier Name N/A SMC®
Manufacturer Part Number N/A KQ2U09-99A N/A KQ2U13-U04A N/A KQ2U06-U03A N/A KQ2UD04-01AS N/A KQ2U03-05A
Angle of Rotation N/A
Body Material N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, No Options N/A Standard Tubing, with Thread Sealant N/A Standard Tubing, No Options
Burst Pressure N/A 3 MPa N/A N/A 3 MPa N/A 3 MPa N/A
Compatible Tube Outer Diameter N/A N/A N/A N/A 4 mm N/A
Compatible Tube Outer Diameter (Port 1) N/A 5/16 in N/A N/A 6 mm N/A N/A
Compatible Tube Outer Diameter (Port 2) N/A 5/16 in N/A N/A 6 mm N/A N/A
Compatible Tube Outer Diameter (Port 3) N/A 5/16 in N/A N/A N/A N/A
Compatible Tube Outer Diameter (Port 4) N/A
Compatible Tube Outer Diameter (Port 5) N/A
Connection 1 Short Name N/A Push-In N/A N/A Push-In N/A Push-In N/A
Connection 2 Short Name N/A Push-In N/A N/A Universal (Uni) N/A British Standard Pipe (BSP) N/A
Fitting Connection Type 1 N/A Female Push-In N/A N/A Female Push-In N/A N/A
Fitting Connection Type 2 N/A Female Push-In N/A N/A Female Push-In N/A N/A
Fitting Connection Type 3 N/A Male Tube N/A N/A Male Universal Threaded N/A N/A
Fitting Connection Size 1 N/A 5/16 in N/A N/A 6 mm N/A N/A
Fitting Connection Size 2 N/A 5/16 in N/A N/A 6 mm N/A N/A
Fitting Connection Size 3 N/A 5/16 in N/A N/A 3/8 in N/A N/A
Fitting Shape N/A Y-Connector N/A Y-Connector N/A Y-Connector N/A Y-Connector (Delta) N/A Y-Connector
Flow Control Type N/A None N/A N/A None N/A None N/A
Hex Size N/A N/A N/A 17 mm N/A 13 mm N/A
Operating Temperature [Min] N/A
Operating Temperature [Max] N/A N/A N/A N/A 60 ºC N/A
Operating Temperature Range N/A
Maximum Operating Temperature (Water) N/A +40 ºC N/A N/A +40 ºC N/A +40 ºC N/A
Maximum Operating Temperature (No Freezing) N/A +60 ºC N/A N/A +60 ºC N/A N/A
Minimum Operating Temperature (No Freezing) N/A -5 ºC N/A N/A -5 ºC N/A N/A
Minimum Operating Temperature (Water) N/A 0 ºC N/A N/A 0 ºC N/A 0 ºC N/A
Maximum Swivel Torque N/A
Number of Ports N/A 3 N/A N/A 3 N/A 5 N/A
Operating Pressure Range N/A -100 kPa to 1 MPa N/A N/A -100 kPa to 1 MPa N/A -100 kPa to 1 MPa N/A
Operating Temperature Range (Water) N/A 0 to 40 ºC N/A N/A 0 to 40 ºC N/A 0 to 40 ºC N/A
Operating Temperature Range (No Freezing) N/A -5 to 60 ºC N/A N/A -5 to 60 ºC N/A -5 to 60 ºC N/A
Overall Diameter N/A 15.2 mm N/A N/A 12.8 mm N/A 12.8 mm N/A
Overall Length N/A 64.5 mm N/A N/A 46 mm N/A 42.6 mm N/A
Port Size N/A
Port/Tube Outside Diameter 1 Type N/A
Port/Tube Outside Diameter 1 N/A
Port/Tube Outside Diameter 2 Type N/A
Port/Tube Outside Diameter 2 N/A
Port/Tube Outside Diameter 3 N/A
Port Gender N/A
Standards Met N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) N/A N/A N/A Japanese Industrial Standards (JIS) N/A
Seal Material N/A
Series N/A
Weight N/A 0.02 lb N/A 0.11 lb N/A 0.05 lb N/A 0.03 lb N/A 0.01 lb
Features & Benefits N/A