Items |
![]() 04066194 INA (Schaeffler) 25 Millimeter (mm) Ball Width Spherical Rod End |
![]() 04066193 INA (Schaeffler) 22 Millimeter (mm) Ball Width Spherical Rod End |
![]() 04066196 INA (Schaeffler) 32 Millimeter (mm) Ball Width Spherical Rod End |
![]() 04066192 INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End |
![]() 04066277 INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End |
|||||
Description | N/A GF35-DO Elges® Rod End | N/A GF30-DO Elges® Rod End | N/A GF45-DO Elges® Rod End | N/A GF25-DO Elges® Rod End | N/A GK25-DO Elges® Rod End | |||||
Supplier Name | N/A INA (Schaeffler) | |||||||||
Manufacturer Part Number | N/A GF35-DO | N/A GF30-DO | N/A GF45-DO | N/A GF25-DO | N/A GK25-DO | |||||
Ball Material | N/A Steel | |||||||||
Ball Width | N/A 25 mm | N/A 22 mm | N/A 32 mm | N/A 20 mm | N/A 20 mm | |||||
Bore Diameter | N/A 35 mm | N/A 30 mm | N/A 45 mm | N/A 25 mm | N/A 25 mm | |||||
Head Diameter | N/A 83 mm | N/A 65 mm | N/A 110 mm | N/A 55 mm | N/A 64 mm | |||||
Head Width | N/A 31 mm | N/A 29 mm | N/A 41.5 mm | N/A 24 mm | N/A 17 mm | |||||
Housing Material | N/A Steel | |||||||||
Length to Ball Center | N/A 61 mm | N/A 51 mm | N/A 77 mm | N/A 45 mm | N/A 45 mm | |||||
Lubrication Type | N/A No Fitting | N/A No Fitting | N/A No Fitting | N/A No Fitting | N/A With Lubrication Fitting | |||||
Misalignment Angle | N/A 6 º | N/A 6 º | N/A 7 º | N/A 7 º | N/A 7 º | |||||
Race Material | N/A Steel | |||||||||
Radial Static Load Capacity | N/A 193000 N | N/A 115000 N | N/A 386000 N | N/A 68700 N | N/A 70800 N | |||||
Standards Met | N/A | N/A | N/A | N/A | N/A International Organization for Standardization (ISO)-12 240-4 | |||||
Weight | N/A | |||||||||
|