Items |
![]() 05179450 FAG (Schaeffler) 292 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Thrust Bearing |
![]() 05179449 FAG (Schaeffler) 292 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Thrust Bearing |
![]() 01441001 FAG (Schaeffler) 292 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Thrust Bearing |
![]() 04226319 FAG (Schaeffler) 292 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Thrust Bearing |
![]() 01378884 FAG (Schaeffler) 292 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Thrust Bearing |
|||||
Description | N/A 29244E1MB Spherical Roller Thrust | N/A 29230E1MB Spherical Roller Thrust | N/A 29240E1MB Spherical Roller Thrust | N/A 29236-E1-MB Spherical Roller Thrust | N/A 29260E1MB Spherical Roller Thrust | |||||
Supplier Name | N/A FAG (Schaeffler) | |||||||||
Manufacturer Part Number | N/A 29244E1MB | N/A 29230E1MB | N/A 29240E1MB | N/A 29236-E1-MB | N/A 29260E1MB | |||||
Applications | N/A Vibratory Applications | N/A Vibratory Applications | N/A | N/A | N/A | |||||
Bore Diameter | N/A 220 mm | N/A 150 mm | N/A 200 mm | N/A 180 mm | N/A 300 mm | |||||
Bore Type | N/A Straight | N/A Straight | N/A | N/A | N/A | |||||
Cage Material | N/A Brass | |||||||||
Cage Type | N/A Inner Ring Guided | N/A Inner Ring Guided | N/A | N/A | N/A | |||||
Closure Type | N/A Open | N/A Open | N/A | N/A | N/A | |||||
Dynamic Load Rating | N/A 640 kN | N/A 425 kN | N/A 650 kN | N/A 470 kN | N/A 1400 kN | |||||
Fillet Radius | N/A 2 mm | N/A 1.5 mm | N/A 2 mm | N/A 1.5 mm | N/A 2.5 mm | |||||
Finish/Coating | N/A Uncoated | N/A Uncoated | N/A | N/A | N/A | |||||
Internal Clearance | N/A C0 | N/A C0 | N/A | N/A | N/A | |||||
Lubrication Hole Type | N/A No Holes | N/A No Holes | N/A | N/A | N/A | |||||
Maximum Speed | N/A 2200 rpm | N/A 3000 rpm | N/A 2400 rpm | N/A 2600 rpm | N/A 1500 rpm | |||||
Operating Temperature Range | N/A -30 to 200 ºC | |||||||||
Outer Ring Type | N/A Not Split | N/A Not Split | N/A | N/A | N/A | |||||
Outer Ring Width | N/A 48 mm | N/A 39 mm | N/A | N/A | N/A | |||||
Outside Diameter | N/A 300 mm | N/A 215 mm | N/A 280 mm | N/A 250 mm | N/A 420 mm | |||||
Overall Width | N/A 48 mm | N/A 39 mm | N/A 48 mm | N/A 42 mm | N/A 30.5 mm | |||||
Precision Rating | N/A Not Rated | N/A Not Rated | N/A | N/A | N/A | |||||
Separable Type | N/A | N/A | N/A Separable Bearing | N/A Separable Bearing | N/A Separable Bearing | |||||
Series | N/A 292 | |||||||||
Static Load Rating | N/A 2900 kN | N/A 1720 kN | N/A 2650 kN | N/A 2050 kN | N/A 6200 kN | |||||
Weight | N/A | N/A | N/A 20.44 lb | N/A | N/A 67.54 lb | |||||
|