COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)

AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit

AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03770308)

AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit

AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)

AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit

AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03770308)

AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit

AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit (03766789)

AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit
Description N/A
Supplier Name N/A AMI Bearings
Manufacturer Part Number N/A CUCT201C N/A CUCT201CE N/A CUCT202C N/A CUCT202CE N/A CUCT203C
UPC Code N/A 0808250142606 N/A 0808250142613 N/A 0808250142620 N/A 0808250142637 N/A 0808250142644
Prop 65 N/A Yes
Bore Diameter N/A 12 mm N/A 12 mm N/A 15 mm N/A 15 mm N/A 17 mm
Dynamic Load Capacity N/A 1310 kgf
Housing Material N/A Cast Iron
Locking Device N/A Set Screw
Lubrication Type N/A Lubrication Fitting
Overall Height N/A 89 mm
Overall Length N/A 96 mm
Rod Hole Diameter N/A 19 mm
Seal Type N/A Contact with Slinger
Series N/A CUCT200C N/A CUCT200CE N/A CUCT200C N/A CUCT200CE N/A CUCT200C
Slot Spacing N/A 51 mm
Slot Width N/A 12 mm
Unit Type N/A Side Mount