COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Logo

RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing

RBC® 1.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing (02414987)

RBC® 1.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing

RBC® 0.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing (02414988)

RBC® 0.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing

RBC® 0.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing (02414988)

RBC® 1.135 Inch (in) Bore Diameter Tapered Roller Thrust Bearing

RBC® Logo

RBC® 1.26 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
Description N/A
Series N/A N/A N/A TTSP N/A TTSP N/A
UPC Code N/A N/A N/A 637400474720 N/A 637400473983 N/A
Manufacturer Part Number N/A T1920 N/A T188S N/A T88 N/A T110 N/A T126
Supplier Name N/A RBC® Bearings
Prop 65 N/A Yes
Bearing Material N/A Chrome Steel N/A Chrome Steel N/A Steel N/A Steel N/A Chrome Steel
Bore Diameter N/A 1.822 in N/A 1.885 in N/A 0.885 in N/A 1.135 in N/A 1.26 in
Cage Material N/A Steel N/A Steel N/A N/A N/A Steel
Dynamic Load Capacity N/A 24500 lbf N/A 28400 lbf N/A N/A N/A 12000 lbf
Fillet Radius N/A 0.03 in N/A 0.03 in N/A N/A N/A 0.03 in
Outside Diameter N/A 3.365 in N/A 3.455 in N/A 1.8906 in N/A 2.0940 in N/A 2-3/16 in
Overall Width N/A 0.645 in N/A 15/16 in N/A 0.5940 in N/A 0.6250 in N/A 5/8 in
Static Load Capacity N/A 89500 lb N/A 91400 lb N/A N/A N/A 34100 lb
Thrust Bearing Type N/A Flat Race Self-Aligning N/A Flat Race Self-Aligning N/A N/A N/A Tapered Race
Weight N/A 0.67 lb N/A 1.2 lb N/A 0.24 lb N/A 0.310 lb N/A 0.310 lb