COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Logo

SMC® 0.313 Inch (in) Tube Outside Diameter and 3.44 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing

SMC® Logo

SMC® 0.236 Inch (in) Tube Outside Diameter and 2.33 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing

SMC® Logo

SMC® 0.472 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing

SMC® Logo

SMC® 0.394 Inch (in) Tube Outside Diameter and 4.43 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing

SMC® Logo

SMC® 0.394 Inch (in) Tube Outside Diameter and 24.55 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing
Description N/A TRBU0805BU-20 8 mm Weld Tube Blue N/A TRBU0604BU-20 N/A TRBU1208G-20 N/A TRBU1065W-20 Tubing N/A TRBU1065BU-100
Supplier Name N/A SMC®
Manufacturer Part Number N/A TRBU0805BU-20 N/A TRBU0604BU-20 N/A TRBU1208G-20 N/A TRBU1065W-20 N/A TRBU1065BU-100
Color N/A Blue N/A Blue N/A Green N/A White N/A Blue
Fluid Type N/A Air Water
Shore A Hardness N/A 95 duro
Length N/A 20 m N/A 20 m N/A 20 m N/A 20 m N/A 100 m
Material N/A Polyurethane
Material Specification N/A Polyolefin Resin Outer Layer is Equivalent to UL-94, Standard V-0
Minimum Bend Radius N/A 20 mm N/A 15 mm N/A 35 mm N/A 27 mm N/A 27 mm
Operating Pressure at Room Temperature N/A 116 psi
Physical Resistance N/A Abrasion Chemical Cut Fire Kink N/A Abrasion Chemical Cut Fire Kink N/A N/A Abrasion Chemical Cut Fire Kink N/A
Tube Inside Diameter N/A 0.197 in5 mm N/A 0.158 in4 mm N/A 0.315 in8 mm N/A 0.256 in6.5 mm N/A 0.256 in6.5 mm
Inside Tube Material N/A Polyurethane
Outside Tube Material N/A Polyolefin Resin
Tube Outside Diameter N/A 0.313 in8 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 0.394 in10 mm N/A 0.394 in10 mm
Tube Material N/A
Typical Applications N/A Flame Resistance General Purpose Air/Water
Weight N/A 3.44 lb N/A 2.33 lb N/A N/A 4.43 lb N/A 24.55 lb