COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Clean Room Polyolefin Tubing

SMC® 0.156 Inch (in) Outside Diameter Blue Clean Room Polyolefin Tubing

SMC® Clean Room Polyolefin Tubing

SMC® 0.156 Inch (in) Outside Diameter Green Clean Room Polyolefin Tubing

SMC® Clean Room Polyolefin Tubing

SMC® 0.313 Inch (in) Outside Diameter White Clean Room Polyolefin Tubing

SMC® Clean Room Polyolefin Tubing

SMC® 0.82 Pound (lb) Weight Black Clean Room Polyolefin Tubing

SMC® Clean Room Polyolefin Tubing

SMC® 1.63 Pound (lb) Weight Blue Clean Room Polyolefin Tubing
Description N/A TPH0425BU-20 Tubing N/A TPH0425G-20 Tubing N/A TPH0806W-20 N/A TPH0425B-20 N/A TPH0425BU-100
Supplier Name N/A SMC®
Manufacturer Part Number N/A TPH0425BU-20 N/A TPH0425G-20 N/A TPH0806W-20 N/A TPH0425B-20 N/A TPH0425BU-100
Color N/A Blue N/A Green N/A White N/A Black N/A Blue
Media N/A Air Nitrogen Water
Fluid Type N/A Air Nitrogen Gas Pure Water
Shore D Hardness N/A 90 duro
Length N/A 20 m N/A 20 m N/A 20 m N/A 20 m N/A 100 m
Minimum Bend Radius N/A 15 mm N/A 15 mm N/A 35 mm N/A 15 mm N/A 15 mm
Operating Pressure at Room Temperature N/A 145 psi N/A 145 psi N/A 102 psi N/A 145 psi N/A 145 psi
Tube Inside Diameter N/A 0.098 in2.5 mm N/A 0.098 in2.5 mm N/A 0.236 in6 mm N/A 0.098 in2.5 mm N/A 0.098 in2.5 mm
Tube Material N/A Polyolefin Resin
Tube Outside Diameter N/A 0.156 in4 mm N/A 0.156 in4 mm N/A 0.313 in8 mm N/A 0.156 in4 mm N/A 0.156 in4 mm
Typical Applications N/A Clean Room General Purpose Air/Water
Weight N/A 0.58 lb N/A 1.12 lb N/A N/A 0.82 lb N/A 1.63 lb