COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Clean Room Polyurethane Tubing

SMC® 0.098 Inch (in) Inside Diameter Black Clean Room Polyurethane Tubing

SMC® Clean Room Polyurethane Tubing

SMC® 0.158 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing

SMC® Clean Room Polyurethane Tubing

SMC® 0.158 Inch (in) Inside Diameter Green Clean Room Polyurethane Tubing

SMC® Clean Room Polyurethane Tubing

SMC® 0.197 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing

SMC® Clean Room Polyurethane Tubing

SMC® 0.256 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing
Description N/A 10-TU0425B-20 Tubing, Polyurethane Clean N/A 10-TU0604C-20 Tubing, Clean Room N/A 10-TU0604G-20 Tubing, Clean Room N/A 10-TU0805C-20 Tubing, Clean Room N/A 10-TU1065C-20
Supplier Name N/A SMC®
Manufacturer Part Number N/A 10-TU0425B-20 N/A 10-TU0604C-20 N/A 10-TU0604G-20 N/A 10-TU0805C-20 N/A 10-TU1065C-20
Color N/A Black N/A Clear N/A Green N/A Clear N/A Clear
Media N/A Air Water
Fluid Type N/A Air Water
Length N/A 20 m
Operating Pressure at Room Temperature N/A 116 psi
Tube Inside Diameter N/A 0.098 in2.5 mm N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.197 in5 mm N/A 0.256 in6.5 mm
Tube Material N/A Polyurethane
Tube Outside Diameter N/A 0.156 in4 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.394 in10 mm
Typical Applications N/A General Purpose Air/Water
Weight N/A 0.600 lb N/A 1.02 lb N/A 1.55 lb N/A N/A 2.98 lb