COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Coaxial Tubing

SMC® 0.236 Inch (in) Tube Outside Diameter Coaxial Tubing

SMC® Coaxial Tubing

SMC® 0.156 Inch (in) Tube Outside Diameter Coaxial Tubing
Description N/A TW06B-20 Tube N/A TW04B-20 Tube
Supplier Name N/A SMC®
Manufacturer Part Number N/A TW06B-20 N/A TW04B-20
Color N/A White
Media N/A Air Only
Fluid Type N/A Air
Length N/A 20 m
Tube Material N/A Soft Nylon
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.156 in4 mm
Typical Applications N/A Coaxial General Purpose Air
Weight N/A 1.07 lb N/A 0.48 lb