| Items |
07410712 SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing |
04576838 SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing |
07464906 SMC® 0.236 Inch (in) Tube Outside Diameter Fluororesin Tubing |
07170032 SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing |
05185577 SMC® 0.472 Inch (in) Tube Outside Diameter Fluororesin Tubing |
|||||
| Description | N/A TD1209-20 | N/A TH0604N-100 | N/A TH0806B-20 | N/A TH1209B-20 | N/A TH1209N-100 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TD1209-20 | N/A TH0604N-100 | N/A TH0806B-20 | N/A TH1209B-20 | N/A TH1209N-100 | |||||
| Color | N/A Translucent | N/A Translucent | N/A Black (Opaque) | N/A Black (Opaque) | N/A Translucent | |||||
| Fluid Type | N/A Air Inert Gas Water | |||||||||
| Length | N/A 20 m | N/A 100 m | N/A 20 m | N/A 20 m | N/A 100 m | |||||
| Material | N/A Polytetrafluoroethylene Resin | N/A | N/A | N/A | N/A | |||||
| Material Specification | N/A Complies with FDA 177-1550 dissolution test. | N/A | N/A | N/A | N/A | |||||
| Operating Temperature [Max] | N/A 500 ºF | N/A | N/A | N/A | N/A | |||||
| Tube Inside Diameter | N/A 0.354 in9 mm | N/A 0.158 in4 mm | N/A 0.158 in4 mm | N/A 0.354 in9 mm | N/A 0.354 in9 mm | |||||
| Tube Material | N/A Modified Polytetrafluoroethylene (PTFE) | N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) | N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) | N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) | N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) | |||||
| Tube Outside Diameter | N/A 0.472 in12 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.472 in12 mm | N/A 0.472 in12 mm | |||||
| Typical Applications | N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas | |||||||||
| Weight | N/A | N/A 6.83 lb | N/A | N/A | N/A | |||||
| Tube Size | N/A | |||||||||
|
|
||||||||||