| Items |
02004005 SMC® 3.65 Pound (lb) Weight Nylon Tubing |
02004068 SMC® 2.44 Pound (lb) Weight Nylon Tubing |
02004013 SMC® 0.80 Pound (lb) Weight Nylon Tubing |
02666545 SMC® 3.05 Pound (lb) Weight Nylon Tubing |
02004018 SMC® 3.68 Pound (lb) Weight Nylon Tubing |
|||||
| Description | N/A T0604B-100 Tubing, Nylon 100 m Roll | N/A T1209B-20 Tubing, Nylon 20 m Roll | N/A T0604G-20 Tubing, 6 mm O.D. Nylon 66 | N/A TIA07B-33 0.250" 100 ft Roll Tubing | N/A T0604W-100 Tubing, Nylon 100 m Roll | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A T0604B-100 | N/A T1209B-20 | N/A T0604G-20 | N/A TIA07B-33 | N/A T0604W-100 | |||||
| Color | N/A Black | N/A Black | N/A Green | N/A Black | N/A White | |||||
| Fluid Type | N/A Air Water | |||||||||
| Hardness | N/A | |||||||||
| Shore D Hardness | N/A 70 duro | |||||||||
| Length | N/A 100 m | N/A 20 m | N/A 20 m | N/A 100 ft | N/A 100 m | |||||
| Minimum Bend Radius | N/A 24 mm | N/A 75 mm | N/A 24 mm | N/A 30 mm | N/A 24 mm | |||||
| Operating Medium | N/A Air Water | |||||||||
| Operating Pressure at Room Temperature | N/A 218 psi | |||||||||
| Physical Resistance | N/A Abrasion Chemical Impact Thermal | |||||||||
| Tube Inside Diameter | N/A 0.158 in4 mm | N/A 0.354 in9 mm | N/A 0.158 in4 mm | N/A 0.180 in | N/A 0.158 in4 mm | |||||
| Tube Material | N/A Nylon 12 | |||||||||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.472 in12 mm | N/A 0.236 in6 mm | N/A 0.250 in | N/A 0.236 in6 mm | |||||
| Typical Applications | N/A General Purpose Air/Water | |||||||||
| Weight | N/A 3.65 lb | N/A 2.44 lb | N/A 0.8 lb | N/A 3.05 lb | N/A 3.68 lb | |||||
| Features & Benefits | N/A | N/A | N/A | N/A Additional colors and roll sizes are available upon request | N/A | |||||
|
|
||||||||||