COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EZM-3010 EZZE Mount
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A EZM-3010

Number of Bolts

N/A 2

Bolt Size

N/A 5/16 × 2 in

Nominal Screw Diameter

N/A 10 mm

Features & Benefits

Features & Benefits

N/A
  • Universal Double Bearing Mounts with motor mounts use a double angular contact bearing, which supports the linear screw axially and radially.
  • Universal Double Bearing Mounts with motor mounts are ideal for most mounting applications and when used with a Single Bearing Mount allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Universal Bearing Mounts with motor mounts can me mounted from either the front or back face, and the bottom surface.
  • The Universal Double Bearing Mounts with motor mounts are mounted to the Type 3K - Keyed Shaft Extension end machining.
  • The Universal Double Bearing Mounts with motor mounts are available in either a standard NEMA mounts or a customer motor mount configuration.