COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EZM-4010 EZZE Mount
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A EZM-4010

Number of Bolts

N/A 2

Bolt Size

N/A 5/16 × 2 in

Nominal Screw Diameter

N/A 10 mm

Features & Benefits

Features & Benefits

N/A
  • Universal Single Bearing Mounts use a single radial bearing, which supports the linear screw radially.
  • Universal Single Bearing Mounts are ideal for most mounting applications and allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Universal Single Bearing Mounts require use with either the Double Bearing or the High Capacity Fixed Bearing Mounts.
  • Universal Bearing Mounts can me mounted from either the front or back face, and the bottom surface.
  • The Universal Single Bearing Mounts are mounted using the Type 1N - No Shaft Extension end machining