Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801530 |
Actuation |
N/A Air/Spring |
Backlash |
N/A 0.27 º |
Bore Size |
N/A 1.7500 in |
Bore Type |
N/A Straight |
Cable Length (Proximity Sensor) |
N/A 3 ft |
Clutch Air Chamber Volume when New |
N/A 1.800 in³ |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 94.75 lb·in² |
Air Chamber Finish |
N/A Bare Machined Aluminum |
Pilot Finish |
N/A Black Oxide |
UPC Code |
N/A 662284154772 |
Maximum Speed |
N/A 1200 rpm |
Maximum Pressure |
N/A 6.9 bar |
Maximum Static Clutch Torque |
N/A 6230 in·lb |
Minimum Engagement Pressure |
N/A 15 psi |
Minimum Sprocket Size |
N/A 100/19T 40/42T 50/34T 60/29T 80/23T |
Minimum Static Torque Capacity |
N/A 1200 in·lb |
Number of Engagement Positions at 360 Degree |
N/A 1 |
Open or Enclosed Design |
N/A Open |
Port Size |
N/A 1/4 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 35.00 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 36.50 lb |