Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 802902 |
Actuation |
N/A Air/Spring |
Backlash |
N/A 0.38 º |
Bore Size |
N/A 0.8750 in |
Bore Type |
N/A Straight |
Cable Length (Proximity Sensor) |
N/A 3 ft |
Clutch Air Chamber Volume when New |
N/A 0.780 in³ |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 13.54 lb·in² |
Finish |
N/A Nickel Plated |
UPC Code |
N/A 662284196611 |
Maximum Speed |
N/A 1650 rpm |
Maximum Pressure |
N/A 6.9 bar |
Maximum Static Clutch Torque |
N/A 860 in·lb |
Minimum Engagement Pressure |
N/A 15 psi |
Minimum Sprocket Size |
N/A 35/40T 40/30T 50/24T 60/21T |
Minimum Static Torque Capacity |
N/A 210 in·lb |
Number of Engagement Positions at 360 Degree |
N/A 1 |
Open or Enclosed Design |
N/A Enclosed |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 6.05 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 16 lb |