COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
803024 TL30A/2-E 25 mm Bore, Air, M
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 803024

Actuation

N/A Air/Spring

Backlash

N/A 0.35 º

Bore Size

N/A 25 mm

Bore Type

N/A Straight

Cable Length (Proximity Sensor)

N/A 3 ft

Clutch Air Chamber Volume when New

N/A 22.778 cm³

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 91.85 kg·cm²

Finish

N/A Nickel Plated

UPC Code

N/A 662284303323

Maximum Speed

N/A 1650 rpm

Maximum Pressure

N/A 6.9 bar

Maximum Static Clutch Torque

N/A 97 N·m

Minimum Engagement Pressure

N/A 1.0 bar

Minimum Sprocket Size

N/A 35/42T 40/32T 50/26T 60/22T 80/18T

Minimum Static Torque Capacity

N/A 19 N·m

Number of Engagement Positions at 360 Degree

N/A 1

Open or Enclosed Design

N/A Enclosed

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 29.09 kg/cm²

Temperature Range

N/A 0 to 66 ºC

Weight

N/A 21.00 lb

Features & Benefits

Features & Benefits

N/A Air Engaged, Shaft Mounted, Straight Bore, Enclosed, Torque Limiters