Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KP3ALFS464 |
UPC Code |
N/A 637400551889 |
Series |
N/A KP A |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 970 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Ball Bearing |
Bore Diameter |
N/A 0.19 in |
Bore Type |
N/A Round |
Cage Material |
N/A No Cage |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 970 lbf |
ECCN |
N/A 2A001 |
Finish/Coating |
N/A Cadmium |
Inner Ring Width |
N/A 0.237 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 500 rpm |
Outer Ring Width |
N/A 0.196 in |
Outside Diameter |
N/A 0.50 in |
Outside Ring Shape |
N/A Straight |
Overall Width |
N/A 0.237 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 970 lbf |
Radial Static Load Capacity |
N/A 970 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Standards Met |
N/A Society of Automotive Engineers (SAE-AS27641) |
Static Load Capacity |
N/A 970 lbf |
Weight |
N/A 0.01 lb |