COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A B5542WZZFS428

UPC Code

N/A 637400563004

Series

N/A B5000

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 11600 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Ball Bearing

Bore Diameter

N/A 1.31 in

Bore Type

N/A Round

Cage Material

N/A No Cage

Closure Type

N/A Double Seal

Dynamic Load Capacity

N/A 11600 lbf

ECCN

N/A 2A001

Finish/Coating

N/A Cadmium

Inner Ring Width

N/A 0.5620 in

Internal Clearance

N/A C0

Maximum Speed

N/A 500 rpm

Outer Ring Width

N/A 0.5 in

Outside Diameter

N/A 1.75 in

Outside Ring Shape

N/A Straight

Overall Width

N/A 0.562 in

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 11600 lbf

Radial Static Load Capacity

N/A 11600 lbf

Number of Rows

N/A 2

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 11600 lbf

Weight

N/A 0.14 lb

Applications

Applications

N/A Airframe Control