COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BSB040090-T
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A BSB040090-T

Bore Diameter

N/A 40 mm

Closure Type

N/A Open

Contact Angle

N/A 60 º

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 3100 rpm

Number of Rows

N/A Single-Row

Outer Ring Width

N/A 20 mm

Outside Diameter

N/A 90 mm

Overall Width

N/A 20 mm

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 52000 N

Radial Static Load Capacity

N/A 138000 N

Fill Slot

N/A Non-Fill Slot

Series

N/A BSB