COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A KHRRCSM205-16

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 1 in

Duty Type

N/A Normal Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Rubber

Housing Width

N/A 0.984 in

Inner Ring Width

N/A 1-7/32 in

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Cannot Be Relubricated

Outside Diameter

N/A 2.559 in

Radial Dynamic Load Capacity

N/A 3150 lbf

Radial Static Load Capacity

N/A 1780 lbf

Replacement Bearing

N/A KHR205-16

Seal Type

N/A Contact

Series

N/A KHRRCSM200