COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UELC209-28

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 1-3/4 in

Duty Type

N/A Normal Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Housing Width

N/A 1-7/16 in

Inner Ring Width

N/A 1-31/32 in

Locking Device

N/A Accu-Loc

Lubrication Type

N/A Lubrication Fitting

Outside Diameter

N/A 4-3/8 in

Radial Dynamic Load Capacity

N/A 7420 lbf

Radial Static Load Capacity

N/A 4030 lbf

Replacement Bearing

N/A UE209-28

Seal Type

N/A Contact with Slinger

Series

N/A UELC200