COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
W-14
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A W-14

Bore Diameter

N/A 2.7910 in

Compatible Lock Nut Number

N/A N-14

Material

N/A Steel

Outside Diameter Over Tangs

N/A 3.828 in

Series

N/A W

Tang Thickness

N/A 0.053 in

Weight

N/A 0.09 lb