COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MB14 Lock washer
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A MB14

Bore Diameter

N/A 70 mm

Compatible Lock Nut Number

N/A KM14

Face Diameter

N/A 85 mm

Key Width

N/A 8 mm

Material

N/A Steel

Outside Diameter Over Tangs

N/A 98 mm

Series

N/A MB

Tang Thickness

N/A 1.5 mm

Tang Width

N/A 8 mm

Weight

N/A 73.48 lb