COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MB24
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A MB24

Bore Diameter

N/A 120 mm

Compatible Lock Nut Number

N/A KM24

Face Diameter

N/A 138 mm

Key Width

N/A 14 mm

Material

N/A Steel

Outside Diameter Over Tangs

N/A 164 mm

Series

N/A MB

Tang Thickness

N/A 2 mm

Tang Width

N/A 12 mm

Weight

N/A 0.230 lb